text.skipToContent text.skipToNavigation

Catalog No. : ABW430CEPH

Description:  4IND X 30INW END PLT

UPC: 626490274501

Aluminum 4 inches side rail height 30 inches width closure end plate with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Accessories

Type

Plates

Special Features

Provides closure for any tray end

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

4 Inches

ETIM EC001573 End piece for cable ladder

Width

762 mm

Height side joist

101.6 mm

Material

Aluminium