text.skipToContent text.skipToNavigation

Catalog No. : ABW409CEPE

Description:  AL ACC. 4IN 9W BLIND END EPOXY

UPC: 785055633396

Made or assembled in Canada.

Aluminum 4 inches side rail height 9 inches width closure end plate epoxy coating
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provides closure for any tray end

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

4 Inches

ETIM EC001573 End piece for cable ladder

Width

228.6 mm

Height side joist

101.6 mm

Material

Aluminium