Catalog No. : ABW26PEC
Description: AL ACC. 26W PEAKED END CAP
UPC: 622538104861
Made or assembled in Canada.
Aluminum peaked end cap 26 inches tray width
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
End cap/cover for support/profile rail |
|
Application |
Used for transition between peaked covers to straight covers |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
26 in |
ETIM Classification
ETIM
EC001573 End piece for cable ladder
|
Width |
660.4 mm |
|
Material |
Aluminium |