Catalog No. : ABW12DOSE
Description: EPOXY PAINTED 12IN SOL TRAY DROPOUT
UPC: 785055642923
Made or assembled in Canada.
Aluminum drop out for solid tray 12 inches width 4 inches standard radius epoxy coated
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Drop-out plate for cable ladder |
|
Special Features |
Drop outs are easily attached using hardware provided |
|
Application |
For ladder and ventilated tray |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 in |
ETIM Classification
ETIM
EC000858 Drop-out plate for cable ladder
|
Cable ladder width |
304.8 mm |
|
Material |
Aluminium |