text.skipToContent text.skipToNavigation

Catalog No. : ABTT-R-250

Description:  ALUMINUM BOLTED TEE CONNECTOR

UPC: 75114339988

Bolted Aluminum Connector, Type ABTT, Bolted Tee, Pipe to Two Cables, 2 Cap, 5 inch Pipe, Wire 250 - Cable Size ACC 1100-2500, Cable Size ACSR 1113-2300. Both Cables on same side of Pipe.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac