text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABT 8500 C

Catalog No. : ABT8500C

Description:  TRANS SPADE CONN 6-500 12HL 8OUT OI

UPC: 783786689200

Aluminum Transformer Spade Connectors - ABT Single Set Screws Series - Double-row Mounting Holes, Conductor Range 6-500, Length 9-1/4 In, Mounting Holes 12, Outlets 8, Oxide Inhibitor
View More View Less
For more info visit:  electrification.us.abb.com
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Special Features

Single Set-Screw Series. High Strength Aluminum Alloy maximizes electrical and Mechanical Performance. Ball-Bottom screws ensure Maximum Conductor Contact pressure and break up interstrand oxides. Dual rated to accept Copper or Aluminum conductors.

Application

Pad Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#6 to 500 kcmil

Number Of Conductors

8

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Documents/Support Tools

SDS

Click here