Alternate Catalog No. : ABT 8350 UC
Catalog No. : ABT8350UC
Description: ALUMINUM TRANSFORMER SPADE
UPC: 75114282123
Aluminum Transformer Connector, #12-350 kcmil, Aluminum-Copper, Eight Conductors. No Mounting Holes. Oxide Inhibitor. Length 8-1/4 inch x 4-3/16 inch tall x 1-1/4 inch Deep.
View More
View Less
For more info visit:
electrification.us.abb.com
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Dual-Rated to Accept Aluminum or Copper Conductors
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
No Mounting Holes, Oxide Inhibitor |
|
Application |
Pad Mount Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Mounting |
No Mounting Holes |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
8-1/4 x 4-3/16 x 1-1/4 in |
Documents/Support Tools
|
SDS |