text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABT 3500 DS

Catalog No. : ABT3500DS

Description:  TRANS SPADE CONN 6-500 4HL 3OUTL DS

UPC: 783786688777

Aluminum Transformer Spade Connectors - ABT Double Set Screws Series, conductor range 6-500, length 3-5/8 in, mounting holes 4, outlets 3
View More View Less
For more info visit:  electrification.us.abb.com
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Special Features

Double Set-Screw Series. High Strength Aluminum Alloy maximizes electrical and Mechanical Performance. Ball-Bottom screws ensure Maximum Conductor Contact pressure and break up interstrand oxides. Dual rated to accept Copper or Aluminum conductors.

Application

Pad Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#6 to 500 kcmil

Number Of Conductors

3

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant