text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABT 2750

Catalog No. : ABT2750

Description:  TRANS SPADE CONN 1/0-750 4HL 2OUTL

UPC: 783786688739

Aluminum Transformer Spade Connectors - ABT Double Set Screws Series, conductor range 1/0-750, length 3 in, mounting holes 4, outlets 2
View More View Less
For more info visit:  electrification.us.abb.com
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Special Features

Double Set-Screw Series. High Strength Aluminum Alloy maximizes electrical and Mechanical Performance. Ball-Bottom screws ensure Maximum Conductor Contact pressure and break up interstrand oxides. Dual rated to accept Copper or Aluminum conductors.

Application

Pad Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

1/0 to 750 kcmil

Number Of Conductors

2

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant