text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABT 1350 DS

Catalog No. : ABT1350DS

Description:  SET SCREW TRANS CONN ABT DOUBLESIDE

UPC: 783786770526

Aluminum Transformer Connector, #12 - 350 kcmil, Aluminum and Copper, Bolt size 1/2 inch, One Conductor
View More View Less
For more info visit:  electrification.us.abb.com
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Special Features

Single Set-Screw Series. High Strength Aluminum Alloy maximizes electrical and Mechanical Performance. Ball-Bottom screws ensure Maximum Conductor Contact pressure and break up interstrand oxides. Dual rated to accept Copper or Aluminum conductors.

Application

Pad Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Number Of Conductors

1

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4