text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABT 11000 TNC

Catalog No. : ABT11000TNC

Description:  AL TFR CONN 1/0-750 BOLT 1/2 8 COND

UPC: 783786688623

Aluminum Transformer Connector, 1/0 - 1000 kcmil, Aluminum and Copper, Bolt 1/2 inch, One Conductor, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Special Features

Double Set-Screw Series. High Strength Aluminum Alloy maximizes electrical and Mechanical Performance. Ball-Bottom screws ensure Maximum Conductor Contact pressure and break up interstrand oxides. Dual rated to accept Copper or Aluminum conductors.

Application

Pad Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

1/0 to 1000 kcmil

Number Of Conductors

1

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Documents/Support Tools

SDS

Click here