text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABS8500C W/SB2160BLK

Catalog No. : ABS8500CWSB2160BLK

Description:  TRANSF.CONN.8POS500 W/COVER

UPC: 783786798513

Aluminum Transformer Connector, #6 - 500 kcmil, Aluminum and Copper, Stud size 1 inch, Eight Conductor, with Black cover
View More View Less
For more info visit:  electrification.us.abb.com
  • High-Stength Aluminum Alloy Maintains Contstant Bolting Pressure on Conductors
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

High Strength Aluminum Alloy maintains constant bolting pressure on conductors. Dual-rated to accept Aluminum and Copper Conductors. Disconnectability for easy removal from transformer secondary threaded studs. Ball-bottom Screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Stud Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#6 to 500 kcmil

Number Of Conductors

8

Material

Aluminum

Insulation

Insulating Boot

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

9-13/16 inch

Documents/Support Tools

SDS

Click here