text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABS 8500 CF

Catalog No. : ABS8500CF

Description:  AL TRANSFORMER CONN NO6-500 8 COND

UPC: 783786687640

Aluminum Transformer Connector #6 - 500 kcmil, Aluminum-Copper, Stud 1 inch, Eight Conductor
View More View Less
For more info visit:  electrification.us.abb.com
  • High-Stength Aluminum Alloy Maintains Contstant Bolting Pressure on Conductors
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

High Strength Aluminum Alloy maintains constant bolting pressure on conductors. Dual-rated to accept Aluminum and Copper Conductors. Disconnectability for easy removal from transformer secondary threaded studs. Ball-bottom Screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Stud Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#6 to 500 kcmil

Number Of Conductors

8

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

9-13/16 inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here