Alternate Catalog No. : ABS 6750-2 SLC
Catalog No. : ABS6750-2SLC
Description: AL SCREWON TRANSFORMER SPADE CNNCTR
UPC: 75114308922
Aluminum, Transformer Spade Connector, 1/0 to 750 kcmil, Stud Size 1-14 UNS-2B, 6 Outlets - 1-1/32 inch Diameter with 7/8-14 UNF-2A Intersecting Taps, 2 Streetlight Outlets - 5/16 inch Diameter with 9/16-18 UNF-2B intersecting Taps, 11.242 Long, 1.750 High, 1.375 Wide, Screw-on. Includes Compound.
View More
View Less
For more info visit:
electrification.us.abb.com
- High-Stength Aluminum Alloy Maintains Contstant Bolting Pressure on Conductors
- Dual-Rated to Accept Aluminum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
2 Streetlight Outlets. Oxide Inhibiting Compound. RUS Accepted |
|
Application |
Stud-Mount Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 750 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
11.242 x 1-3/4 x 1-3/8 in |
Documents/Support Tools
|
SDS |