Alternate Catalog No. : ABS 6500-2 SLC
Catalog No. : ABS6500-2SLC
Description: AL SCREWON TRANSFORMER SPADE CNNCTR
UPC: 75114308939
Aluminum, Transformer Spade Connector, #6 to 500 kcmil, Stud Size 1-14 UNS-2B, 6 Outlets - 27/32 inch Diameter with 3/4-16 UNF-2B Intersecting Taps, 2 Streetlight Outlets - 5/16 inch Diameter with 9/16-18 UNF-2B intersecting Taps, 9-7/16 inch Long, 1-3/8 inch wide x 1-5/8 inch tall, Screw-on. Includes Compound.
View More
View Less
For more info visit:
electrification.us.abb.com
- High-Stength Aluminum Alloy Maintains Contstant Bolting Pressure on Conductors
- Dual-Rated to Accept Aluminum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
2 Streetlight Outlets. Oxide Inhibiting Compound. RUS Accepted |
|
Application |
Stud-Mount Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
9-7/16 x 1-3/8 x 1-5/8 in |
Documents/Support Tools
|
SDS |