Alternate Catalog No. : ABS 5350 C
Catalog No. : ABS5350C
Description: SCREWON TRANS CONN 12-350 5/8 5OUT
UPC: 75114347037
Aluminum, Screw-On Transformer Connector, 5 Outlets Cable Range #12 to 350 kcmil, 1-1/4 inch High, 6-1/4 inch Long, 7/8 inch Wide. Stud Size 5/8. Boot no. SB 17. Oxide Inhibiting Compound
View More
View Less
For more info visit:
electrification.us.abb.com
- High-Stength Aluminum Alloy Maintains Contstant Bolting Pressure on Conductors
- Dual-Rated to Accept Aluminum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
RUS Accepted, Oxide Inhibiting Compound |
|
Application |
Stud-Mount Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
5 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
6-1/4 x 1-1/4 x 7/8 in |
Documents/Support Tools
|
SDS |