text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABS 4350-45M20

Catalog No. : ABS4350-45M20

Description:  4 POS ALUM CONN

UPC: 783786078370

Aluminum Transformer Connector, 4mm2 - 150mm2, Stud size M20 X 2.5, Four Conductor, Length 5.83 inch x 1.5 inch. M20 connection at 45 degree angle on corner.
View More View Less
For more info visit:  electrification.us.abb.com
  • High-Stength Aluminum Alloy Maintains Contstant Bolting Pressure on Conductors
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

High Strength Aluminum Alloy maintains constant bolting pressure on conductors. Dual-rated to accept Aluminum and Copper Conductors. Disconnectability for easy removal from transformer secondary threaded studs. Ball-bottom Screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Stud Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

4 to 150 mm2

Number Of Conductors

4

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

5.83 inch

Documents/Support Tools

SDS

Click here