Alternate Catalog No. : ABS 1-350 CU
Catalog No. : ABS1-350CU
Description: COPPER BAR, TAPPED 5/8-11 1 POS 350
UPC: 783786687107
Copper Bar, Tapped 5/8-11, 1 Position 350 MCM, 2.234 Long X 1.500 High X 1 Inch Wide
View More
View Less
For more info visit:
electrification.us.abb.com
- High-Stength Aluminum Alloy Maintains Contstant Bolting Pressure on Conductors
- Dual-Rated to Accept Aluminum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Conductor Range |
#1 to 350 kcmil |
|
Material |
Copper |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2.234 inch long |