Catalog No. : ABS-13-200-90
Description: ABS-13-200-90 X
UPC: 783786687091
Aluminum Bolted Stud to Cable Connector, Stud Size 2 inch 12 Thread, Width 4-1/4 inch, Overall Length 7 inch, 1/2 inch Bolt, Aluminum or Copper - 1600-2000, ACSR 1272-1590. 90 Degree Bend.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
90 Degree Bend |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |