Catalog No. : ABRACKET-3P12.5KA
Description: ADJUSTABLE MVS BRACKET 12.5KA
UPC: 75114329101
Adjustable Bracket for Molded Vacuum Switches With 12.5kA Interrupting Capability, Similar To ABRACKET40KA but with Different Adapter Plate and Hardware, 304 Stainless Steel, 25 inches wide, 29 inches deep, 46 inches high. Package includes One Each - Rear Brace, Front Brace, Right Brace, Left Brace, Left Switch Bracket, Right Switch Bracket and Floor Bracket plus Two Adapter Angle Brackets and Instruction Sheet IS-1579, plus (4) Stainless Steel Hex Nuts 5/8-11, (4) Stainless Steel Lock Washers 5/8 inch 18-8. (8) Plain Washers 21/32 inch, (20) Hex Cap Screws 1/2-13 Length 1.25 inch Stainless Steel, (2) Stainless Steel Hex Nut 1/2-13, (20) Lock Washers 1/2 inch 18-8 Stainless Steel, (40) Flat Washers 1/2 inch x 1 inch Stainless Steel, (4) Hex Cap Screws 5/8-11 Length 1.5 inch Stainless Steel.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
Molded Vacuum Switches |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
25 x 29 x 46 in |
Documents/Support Tools
|
Instruction Sheet |