Catalog No. : ABR075-150
Description: FLEX.METAL COND.AL.75 IN X 150ME
UPC: 786210546964
Descriptors
|
Category |
Electrical conduit |
|
Application |
Universal Wiring |
Specifications
|
Material |
Aluminum |
|
Color |
Metallic Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B |
|
Standard |
CSA, UL Listed |
Dimensions
|
Trade Size |
3/4 in |
|
Length |
150 m |
|
Nominal size in inch |
3/4 inch |
|
Outer diameter |
28.1 mm |
|
Inner diameter |
20.6 mm |
|
Material |
Aluminium |
|
Bending radius, static |
101.6 mm |
|
Weight |
0.45 kg/m |
|
Colour |
Metallic |
|
With approval according to UL |
Y |
|
Approved according to CSA |
N |
Documents/Support Tools
|
Sales Drawing |