Alternate Catalog No. : ABPV 1350 SL W/COVER
Catalog No. : ABPV1350SLW/COVER
Description: OH-EYE BOLT ADAPTERS ABP
UPC: 75114219327
Tin Plated Aluminum Transformer Connector, Overhead Eye Bolt Adapter, #12 - 350 kcmil, Aluminum and Copper, Connector 3-37/64 x 1-1/2 x 1-1/4 inch. Tin Plated Copper Pin 1/2 inch Diameter x 2 inch exposed length when Cover installed. One Conductor, with Black PVC Cover. Boot 4 inch x 1-3/4 inch x 1-1/2 inch. Includes 1 Tin Plated Screw 5/8-18 x .937 inch long and 1 Tin Plated Screw 3/8-24 x .297 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
One 5/8 inch and One 3/8 inch screw. Insulating Boot included. |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
1 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
PVC Cover |
|
Temperature Rating |
up to 90 C |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Connector 3-37/64 x 1-1/2 x 1-1/4 in |
|
Wire Size |
#12 to 350 kcmil |