Alternate Catalog No. : ABP 8750
Catalog No. : ABP8750
Description: TRANSEYEBOLT CONN 1/0-750 3/4X4 8O
UPC: 783786686544
- Made from High-Strength Aluminum to Maintain Constant Bolting Pressure on Conductors
- Meets or Exceeds ANSI C119.4 Specifications
- Dual-Rated for Use with Aluminum and Copper Conductors
- Screws Designed for Optimum Electrical Connection and Maximum Conductor-Contact Pressure
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Made from high strength Aluminum alloy to maintain constant bolting pressure on conductors. Screws designed for optimum electrical connection and maximum conductor-contact pressure. Dual rated for use with aluminum and copper conductors. Designed with factory mounted 90 degree angle copper studs for installation in pole-type transformers with secondary eyebolt connections. |
|
Application |
Designed with factory-mounted 90 Degree angle copper studs for installation in pole-type transformers with secondary eyebolt connections. |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Temperature Rating |
up to 90 C |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
12-5/16 inch long, Stud Size 3/4 X 4-1/2 |
|
Wire Size |
1/0 to 750 kcmil |