Alternate Catalog No. : ABP 8350 C
Catalog No. : ABP8350C
Description: AL OVERHEAD TRANSEBOLT 5/8X4 12-350
UPC: 783786848386
- Dual-Rated for Use with Aluminum and Copper Conductors
- Made from High-Strength Aluminum to Maintain Constant Bolting Pressure on Conductors
- Screws Designed for Optimum Electrical Connection and Maximum Conductor-Contact Pressure
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Made from high-strength Aluminum Alloy to maintain constant bolting pressure on conductors. Screws designed for optimum electrical connection and maximum conductor-contact pressure. Dual-rated for use with Aluminum and Copper conductors. |
|
Application |
Designed with factory-mounted 90 Degree angle copper studs for installation in pole-type transformers with secondary eyebolt connections. |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Temperature Rating |
up to 90 C |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or exceedds ANSI C119.4 specifications. |
Dimensions
|
Size |
8-5/8 inch |
|
Wire Size |
#12 to 350 kcmil |
Documents/Support Tools
|
SDS |