Alternate Catalog No. : ABP4350R/BB11-58(BL)
Catalog No. : ABP4350R/BB11-58BL
Description: AL PIN TERMINAL BAR_WITH COVER
UPC: 75114394703
Tin Plated Aluminum Pin Terminal Bar with Black PVC Cover. 5-1/4 inch long x 4-7/8 inch tall x 7/8 inch wide. 4 inch x 5/8 inch Diameter Tin Plated Copper Rod Pin. Wire Range #12 to 350 kcmil. Hardware included (4) 5/8-18 UNF-2A Aluminum Tin Plated Set Screws with 5/16 inch Hex Head.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Black PVC Cover, Hardware included |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
4 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
PVC Cover |
|
Temperature Rating |
up to 90 C |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5-1/4 inch long x 4-7/8 inch tall x 7/8 inch wide |
|
Wire Size |
#12 to 350 kcmil |