Alternate Catalog No. : ABP 4350-1/2 RLKIT
Catalog No. : ABP4350-1/2RLKIT
Description: TRANS EYEBOLT CONN RL KIT 12-350
UPC: 75114410892
Aluminum Overhead Transformer Eyebolt Multi-Tap Set-Screw Connector Kit. Includes (1) Right Hand Bar, (2) Left Hand Bars and (3) Boots. Connector - Length 5 Inches, Stud Size 1/2 inch Diameter x 4 inch long, Cable Range #12-350 kcmil, Outlets 4. Includes (3) Black PVC Boot, 5/8-18 x .937 inch long Screws, Tin Plated Copper Rod Pins 1/2 x 4.907 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Includes 1 Right Hand and 2 Left Hand Connectors and 3 Boots |
Specifications
|
Material |
Aluminum |
|
Insulation |
PVC Boots |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#12 to 350 kcmil |