text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABN 4750 SLC-38

Catalog No. : ABN4750SLC-38

Description:  AL TFR CONN 1/0-750 2 HOLE, 4 COND

UPC: 783786686018

Aluminum Transformer Connector, 1/0 - 750 kcmil, Aluminum and Copper, Two Hole NEMA, Four Conductor, StreetLight, Length 9.188 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • High-Stength Aluminum Alloy Maximizes Electrical and Mechanical Performance
  • Dual-rated for use with aluminum or copper conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Special Features

High Strength Aluminum Alloy maximizes electrical and mechanical problems. Dual-rated to accept Aluminum and Copper Conductors. Ball-Bottom screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Pad-Mount Tranformer Connector. For Installations on Standard NEMA Spade Terminals.

Specifications

Connection

Mechanical

Conductor Range

1/0 to 750 kcmil

Number Of Conductors

4

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

8.563 inch

Documents/Support Tools

SDS

Click here