Alternate Catalog No. : ABN 4350
Catalog No. : ABN4350
Description: AL TRANS SPADE CONN 6-350 4OUT
UPC: 783786685981
- High-Stength Aluminum Alloy Maximizes Electrical and Mechanical Performance
- Dual-rated for use with aluminum or copper conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
High Strength Aluminum Alloy maximizes electrical and mechanical problems. Dual-rated to accept Aluminum and Copper Conductors. Ball-Bottom screws ensure maximum conductor contact pressure and break up interstrand oxides. |
|
Application |
Pad-Mount Tranformer Connector. For Installations on Standard NEMA Spade Terminals. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 350 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
6-3/4 inch |