Catalog No. : ABN-E-2N90-SSB
Description: AL BOLTED SUBSTA TERMINAL 90 DEG
UPC: 783786684748
Aluminum Bolted Substation Terminal (90 Degree) - Pipe to Pad - 3/4 inch Pipe to 2 X 3 inch 2 hole Pad at 90 Degrees, with Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
90 Degree Bend |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |