Alternate Catalog No. : ABKW 6750-1.25 EZ
Catalog No. : ABKW6750-1.25EZ
Description: AL XFR CONN,1/0-750 6 COND,1.25 STD
UPC: 75114370981
EZ Keeper, Aluminum Transformer Stud Connector, 6 Conductor, 1/0-750 kcmil, Aluminum and Copper, (1/0 to 350 kcmil use 240 in-lb or 20 ft-lb) 400 to 750 kcmil use 360 in-lb or 30 ft-lb). Length 14 inches x 2 inch tall x 2-5/8 inch wide. 1-1/4 inch Stud Size. Three Holes tapped at 5/8-18 UNF-2B (Break-Thru) for Stud.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 750 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
14 x 2 in |
Documents/Support Tools
|
SDS |