text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABK 81-7306 V1HDWKIT

Catalog No. : ABK81-7306V1HDWKIT

Description:  HARDWARE KIT

UPC: 783786318445

Hardware kit contains - (4) Aluminum L Brackets 2 x 2 x 1/4 inch, (8) Stainless Steel Bolts - 1/2 inch 13 Thread 1-1/2 inches long Fully Threaded, (8) 1/2 inch Stainless Steel Lock Washers, (8) 1/2 inch 13 Thread Stainless Steel Nuts, (4) Stainless Steel Bolts - 3/8 inch 16 Thread 1-1/2 inch long Fully Threaded, (8) 3/8 inch (Nominal) Stainless Steel Flat Washers and (4) 3/8 inch 16 Thread Stainless Steel Nuts.
View More View Less
For more info visit:  electrification.us.abb.com
  • Requires only a cable stripper and Allen hex wrench— no crimping tools or dies or other special toolsare needed for installation
  • Transformer Changes Require only the Connector to be Unbolted from the Spade - No need to Disconnect All the Conductors, as with Compression Systems
  • Dual-rated for use with aluminum or copper cable
  • Double Set Screws Maximize Contact Area and Mechanical Characteristics
  • Ball-bottom screws ensure Even Force Distribution in the Cable/Connector Interface
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

1-1/2 inch Bolts

Specifications

Connection

Mechanical

Conductor Range

1/0 to 1000 kcmil

Material

Aluminum, Stainless Steel

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant