text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABK 6750 C

Catalog No. : ABK6750C

Description:  LAYIN TRANS SPADE 1/0-750 12H 6O OI

UPC: 783786684304

Aluminum Lay-In Transformer Spade Connectors - ABK Series, cable range 1/0-750, length 10 in, height 6-3/16 in, mount holes 12, outlets 6, Oxide Inhibitor
View More View Less
For more info visit:  electrification.us.abb.com
  • Requires only a cable stripper and Allen hex wrench— no crimping tools or dies or other special toolsare needed for installation
  • Transformer Changes Require only the Connector to be Unbolted from the Spade - No need to Disconnect All the Conductors, as with Compression Systems
  • Dual-rated for use with aluminum or copper cable
  • Double Set Screws Maximize Contact Area and Mechanical Characteristics
  • Ball-bottom screws ensure Even Force Distribution in the Cable/Connector Interface
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

Requires only a cable stripper and Allen wrench. No Crimping tools or dies needed. Dual-rated for Aluminum and Copper. Double Set Screws maximize contact area and mechanical characterisitics. Ball-Bottom Screws ensure even force distribution in the cable/connector interface. Transformer changes require only the connector to be unbolted from the spade - no need to disconnect all the conductors, as with compression systems.

Application

Pad-Mount Tranformer Connector

Specifications

Connection

Mechanical

Conductor Range

1/0 to 750 kcmil

Number Of Conductors

6

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

RUS Accepted

Dimensions

Size

ength 10 inch, height 6-3/16 inch

Documents/Support Tools

SDS

Click here