Alternate Catalog No. : ABK 66600 DS
Catalog No. : ABK66600DS
Description: AL TFR CONNNO6-600 BOLT 1/2 2 COND
UPC: 783786684274
Aluminum Transformer Connector, #6 - 600 kcmil, Aluminum and Copper, Stud 1/2 inch, Twelve Conductor
View More
View Less
For more info visit:
electrification.us.abb.com
- Cables are easily placed into the keeper slot to minimize the hassle and hazards of having to force cables into the closed cable ports found on conventional mechanical connectors - you save time and money
- Requires only a cable stripper and Allen hex wrench— no crimping tools or dies or other special toolsare needed for installation
- Transformer Changes Require only the Connector to be Unbolted from the Spade - No need to Disconnect All the Conductors, as with Compression Systems
- Dual-rated for use with aluminum or copper cable
- Ball-bottom screws ensure Even Force Distribution in the Cable/Connector Interface
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Application |
Pad-Mount Tranformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 600 kcmil |
|
Number Of Conductors |
12 |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
8.915 inch wide x 6.25 inch long, Pad 7.5 inch wide x .75 inch thick |