Alternate Catalog No. : ABK 661000
Catalog No. : ABK661000
Description: LAYIN TRANS SPADE 1/0-1000 12O B2B
UPC: 783786684236
Aluminum Lay-In Transformer Spade Connectors - ABK 1000 series, back to back, conductor range 1/0-1000, outlets 12
View More
View Less
For more info visit:
electrification.us.abb.com
- Cables are easily placed into the keeper slot to minimize the hassle and hazards of having to force cables into the closed cable ports found on conventional mechanical connectors - you save time and money
- Requires only a cable stripper and Allen hex wrench— no crimping tools or dies or other special toolsare needed for installation
- Transformer Changes Require only the Connector to be Unbolted from the Spade - No need to Disconnect All the Conductors, as with Compression Systems
- Dual-rated for use with aluminum or copper cable
- Ball-bottom screws ensure Even Force Distribution in the Cable/Connector Interface
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Back to Back Outlets |
|
Application |
Pad-Mount Tranformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Number Of Conductors |
12 |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
11.693 inch wide x 6.312 inch long, Pad .75 inch thick x 10 inch wide |