Alternate Catalog No. : ABK 61000 C
Catalog No. : ABK61000C
Description: AL TFR CONN 1/0-1000 6 COND
UPC: 783786684199
- Requires only a cable stripper and Allen hex wrench— no crimping tools or dies or other special toolsare needed for installation
- Transformer Changes Require only the Connector to be Unbolted from the Spade - No need to Disconnect All the Conductors, as with Compression Systems
- Dual-rated for use with aluminum or copper cable
- Double Set Screws Maximize Contact Area and Mechanical Characteristics
- Ball-bottom screws ensure Even Force Distribution in the Cable/Connector Interface
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Requires only a cable stripper and Allen wrench. No Crimping tools or dies needed. Dual-rated for Aluminum and Copper. Double Set Screws maximize contact area and mechanical characterisitics. Ball-Bottom Screws ensure even force distribution in the cable/connector interface. Transformer changes require only the connector to be unbolted from the spade - no need to disconnect all the conductors, as with compression systems. |
|
Application |
Pad-Mount Tranformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
10.38 inch wide x 6.25 inch long |
Documents/Support Tools
|
SDS |