text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABK 61000

Catalog No. : ABK61000

Description:  LAYIN TRANS SPADE 1/0-1000 16HL 6O

UPC: 783786684182

Aluminum Lay-In Transformer Spade Connectors - ABK Series, cable range 1/0-1000, length 10 3/8 Inch , height 6 3/16 Inch , mount holes 16, outlets 6
View More View Less
For more info visit:  electrification.us.abb.com
  • Requires only a cable stripper and Allen hex wrench— no crimping tools or dies or other special toolsare needed for installation
  • Transformer Changes Require only the Connector to be Unbolted from the Spade - No need to Disconnect All the Conductors, as with Compression Systems
  • Dual-rated for use with aluminum or copper cable
  • Double Set Screws Maximize Contact Area and Mechanical Characteristics
  • Ball-bottom screws ensure Even Force Distribution in the Cable/Connector Interface
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

Requires only a cable stripper and Allen wrench. No Crimping tools or dies needed. Dual-rated for Aluminum and Copper. Double Set Screws maximize contact area and mechanical characterisitics. Ball-Bottom Screws ensure even force distribution in the cable/connector interface. Transformer changes require only the connector to be unbolted from the spade - no need to disconnect all the conductors, as with compression systems.

Application

Pad-Mount Tranformer Connector

Specifications

Connection

Mechanical

Conductor Range

1/0 to 1000 kcmil

Number Of Conductors

6

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

RUS Accepted

Dimensions

Size

length 10-3/8 Inch , height 6-3/16 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant