Alternate Catalog No. : ABK 21000 C
Catalog No. : ABK21000C
Description: AL LAYIN TRANSFORMER SPADE CONNECTR
UPC: 75114308977
Aluminum Lay In Transformer Spade Connector, 3.625 Long, 1.875 High, 6.188 Wide. 2 Wire Holes, 4 Mounting Holes - 2 over 2. 1/0 to 1000 kcmil AL/CU. 1/0 to 350 use 240 in-lb, 400 to 1000 kcmil use 360 in-lb. Includes Compound.
View More
View Less
For more info visit:
electrification.us.abb.com
- Requires only a cable stripper and Allen hex wrench— no crimping tools or dies or other special toolsare needed for installation
- Transformer Changes Require only the Connector to be Unbolted from the Spade - No need to Disconnect All the Conductors, as with Compression Systems
- Dual-rated for use with aluminum or copper cable
- Double Set Screws Maximize Contact Area and Mechanical Characteristics
- Ball-bottom screws ensure Even Force Distribution in the Cable/Connector Interface
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Mounting |
2 over 2 Mounting Holes |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.625 x 1.875 x 6.188 in |
Documents/Support Tools
|
SDS |