Alternate Catalog No. : ABK 11000 C
Catalog No. : ABK11000C
Description: ALUM TRANSFMR CONN 1/0-1000 2 COND
UPC: 75114322034
EZ Keeper, Aluminum Transformer Connector, 1/0-1000 kcmil. 1 Outlet, Length 1-5/8 inch, Height 6-3/16 inch, 2 Mounting Holes. Oxide Inhibitor.
View More
View Less
For more info visit:
electrification.us.abb.com
- Requires only a cable stripper and Allen hex wrench— no crimping tools or dies or other special toolsare needed for installation
- Transformer Changes Require only the Connector to be Unbolted from the Spade - No need to Disconnect All the Conductors, as with Compression Systems
- Dual-rated for use with aluminum or copper cable
- Double Set Screws Maximize Contact Area and Mechanical Characteristics
- Ball-bottom screws ensure Even Force Distribution in the Cable/Connector Interface
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor, 1 Outlet. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Mounting |
2 Mounting Holes |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 1-5/8 in , Height 6-3/16 in |
Documents/Support Tools
|
SDS |