Alternate Catalog No. : ABK-AD 8172
Catalog No. : ABK-AD8172
Description: AL LAYIN TFR SPADE CONN 18 INCH
UPC: 783786683901
Tin Plated Aluminum Lay In Transformer Spade Connector Adapter Pad, 18 Inch Long X .750 Thick X 14.609 Wide. 1/2 inch Hardware includes (8) Stainless Steel Flat Washers, (4) Stainless Steel Belleville Washers, (4) Silicone Bronze Nuts, (4) Stainless Steel 1/2-14 x 2-1/4 inch Bolts. T-Shaped Pad - Top of T has (Total 16) .56 inch Diameter Holes (2 Rows of 8) along with (2) 1.13 inch Diameter holes. Bottom of T has (8) 56 inch Diameter Holes (2 Rows of 4) along with (2) Slotted Holes in the center.
View More
View Less
For more info visit:
electrification.us.abb.com
- Requires only a cable stripper and Allen hex wrench— no crimping tools or dies or other special toolsare needed for installation
- Transformer Changes Require only the Connector to be Unbolted from the Spade - No need to Disconnect All the Conductors, as with Compression Systems
- Dual-rated for use with aluminum or copper cable
- Double Set Screws Maximize Contact Area and Mechanical Characteristics
- Ball-bottom screws ensure Even Force Distribution in the Cable/Connector Interface
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Various Hole Arrangements |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
Pad 18 Inch Long X .750 Thick X 14.609 Wide. |