Catalog No. : ABK-AD-4N-MH
Description: AL CONNECTOR 4-HOLES
UPC: 783786683895
Tin Plated Aluminum Connector Pad, 1.500 inch depth X 3.00 inch square, 4 holes - .562 inch Chamfer (.031 x 45 Degrees), comes with (4) Stainless Steel 1/2-11 x 4 inch Bolts, (8) Stainless Steel 1/2 inch Belleville Washers, (8) Stainless Steel 1/2 inch Flat Washers, (4) Silicon Bronze 1/2-13 Hex Nuts.
View More
View Less
For more info visit:
electrification.us.abb.com
- Requires only a cable stripper and Allen hex wrench— no crimping tools or dies or other special toolsare needed for installation
- Transformer Changes Require only the Connector to be Unbolted from the Spade - No need to Disconnect All the Conductors, as with Compression Systems
- Dual-rated for use with aluminum or copper cable
- Double Set Screws Maximize Contact Area and Mechanical Characteristics
- Ball-bottom screws ensure Even Force Distribution in the Cable/Connector Interface
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
1.5 inch Thick Pad |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
Pad 1.5 inch Thick x 3 inch Square |