text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABD 8350 SLLCSS

Catalog No. : ABD8350SLLCSS

Description:  AL TRANS CONN 12-350 5/8 8OUTL ADPT

UPC: 783786683239

Aluminum Quick Disconnect Transformer Connectors - ABD Series, conductor range 12-350, stud size 5/8, outlets 8, Streetlight Outlet Option, Oxide Inhibiting Compound, Stainless Steel Hardware, with Adapter on Opposite Side to make it a Left Hand Connector
View More View Less
For more info visit:  electrification.us.abb.com
  • #14 to #4 Street Light Outlet Provides Added Versatility to Make an Additional Connection
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

Dual Rated and Street Ready. 14 to 4 Street Light Outlet.

Application

Stud Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Number Of Conductors

8

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here