text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABD 6500-58 SL

Catalog No. : ABD6500-58SL

Description:  AL TFR CONN NO6-500 STUD 1 8 COND

UPC: 783786683192

Aluminum Transformer Connector, #6 - 500 kcmil, Aluminum and Copper, Stud 5/8 inch, Six Conductor
View More View Less
For more info visit:  electrification.us.abb.com
  • #14 to #4 Street Light Outlet Provides Added Versatility to Make an Additional Connection
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

Dual Rated and Street Ready. 14 to 4 Street Light Outlet.

Application

Stud Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#6 to 500 kcmil

Number Of Conductors

6

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here