Alternate Catalog No. : ABD 6500-1 SLC
Catalog No. : ABD6500-1SLC
Description: AL QDISC TFR CONN 6 POS 6-500
UPC: 783786683185
Aluminum Quick Disconnect Transformer Connector, 6 Position, 6-500 MCM, 8.281 Long 1.625 High, 2.750 Wide, Oxide Inhibiting Compound, Stud Size 1 inch
View More
View Less
For more info visit:
electrification.us.abb.com
- #14 to #4 Street Light Outlet Provides Added Versatility to Make an Additional Connection
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Dual Rated and Street Ready. 14 to 4 Street Light Outlet. |
|
Application |
Stud Mount Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |