Alternate Catalog No. : ABD 6500-1 SL
Catalog No. : ABD6500-1SL
Description: AL TFR CONN No6-500 STUD 1 6 COND
UPC: 783786683178
Aluminum Transformer Connector, #6 - 500 kcmil, Aluminum and Copper, Stud 1 inch, Six Conductor. #14 to #4 Streetlight Outlet.
View More
View Less
For more info visit:
electrification.us.abb.com
- #14 to #4 Street Light Outlet Provides Added Versatility to Make an Additional Connection
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
StreetLight Option, 1 Inch Stud |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 8-9/32 in |
Documents/Support Tools
|
SDS |