Alternate Catalog No. : ABD 4500-1
Catalog No. : ABD4500-1
Description: AL TFR CONN NO6-500 STUD 1 4 COND
UPC: 783786683116
Aluminum Transformer Connector, #6 - 500 kcmil, Aluminum and Copper, Stud 1 inch, Four Conductor
View More
View Less
For more info visit:
electrification.us.abb.com
- #14 to #4 Street Light Outlet Provides Added Versatility to Make an Additional Connection
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Dual Rated and Street Ready. |
|
Application |
Stud Mount Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |