text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABD 4350 SLL

Catalog No. : ABD4350SLL

Description:  AL TRANS CONN 12-350 5/8STUD 4COND

UPC: 783786683109

Aluminum Transformer Connector, #12 - 350 kcmil, Aluminum and Copper, Stud 5/8 inch, Four Conductor, with Adapter on Opposite Side to make it a Left Hand Connector
View More View Less
For more info visit:  electrification.us.abb.com
  • #14 to #4 Street Light Outlet Provides Added Versatility to Make an Additional Connection
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

Dual Rated and Street Ready. 14 to 4 Street Light Outlet.

Application

Stud Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Number Of Conductors

4

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here