Alternate Catalog No. : ABCK 6600 CK W/7191
Catalog No. : ABCK6600CKW/7191
Description: ABCK 6600 CK W/BB 7191 M
UPC: 783786682171
Aluminum Lay-In Pedestal Connector Kit, #2-600 kcmil, Aluminum-Copper, (4) Six Conductor Connectors, (24) Keepers and (24) Tin-Plated Aluminum Set Screws, (3) Black PVC Boots and (1) Single Outlet Lug, Contains Oxide Inhibiting Compound and is Stretch Wrapped for shipping. 8.915 inch x 1.25 inch x 1.608 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Cables are easily placed into the keeper slot
- Minimizes the hassle and hazards of having to force cables into the closed cable ports foundon conventional mechanical connectors
- Saves time and labor
- Requires only a cable stripper and Allen hex wrench — no crimping tools or dies or other special tools are needed for installation
- Dual-rated for use with aluminum or copper cable
- Ball-bottom screws ensure even force distribution in the cable/connector interface
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Requires only a Cable Stripper and Allen Hex Wrench |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
Black PVC Boots |
|
Mounting |
Pedestal |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#2 to 350 kcmil |
Documents/Support Tools
|
SDS |