Alternate Catalog No. : ABCK 61000 MH
Catalog No. : ABCK61000MH
Description: ALUM LAY IN PED CONN 6 POS 1/0-1000
UPC: 783786682164
Aluminum Lay In Pedestal Connector, 6 Positions, 2-Holes per Conductor, Cable Size 1/0-1000 MCM, Dual Rated for Aluminum and Copper. 11.546 inch long
View More
View Less
For more info visit:
electrification.us.abb.com
- Cables are easily placed into the keeper slot
- Minimizes the hassle and hazards of havingto force cables into the closed cable ports foundon conventional mechanical connectors
- Saves time and labor
- Requires only a cable stripper and Allen hex wrench— no crimping tools or dies or other special toolsare needed for installation
- Dual-rated for use with aluminum or copper cable
- Ball-bottom screws ensure even force distribution in the cable/connector interface
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Mounting |
Pedestal |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
1/0 to 1000 kcmil |
Documents/Support Tools
|
SDS |