Alternate Catalog No. : ABCK 22750 MH
Catalog No. : ABCK22750MH
Description: AL PED CONN 1/0-750 22 COND
UPC: 783786682157
EZ Keeper, Aluminum Pedestal Connector, 1/0 - 750 kcmil, Aluminum and Copper, Twenty-two Conductor. 2 Screws per Conductor. Length 41.37 inch. Includes 7/8-14 UNF-2A Aluminum Tin Plated Set Screws with 5/16 Hex.
View More
View Less
For more info visit:
electrification.us.abb.com
- Cables are easily placed into the keeper slot
- Minimizes the hassle and hazards of havingto force cables into the closed cable ports foundon conventional mechanical connectors
- Saves time and labor
- Requires only a cable stripper and Allen hex wrench— no crimping tools or dies or other special toolsare needed for installation
- Dual-rated for use with aluminum or copper cable
- Ball-bottom screws ensure even force distribution in the cable/connector interface
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
22 Conductors |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Mounting |
Pedestal |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
1/0 to 750 kcmil |