text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABC 8750 C

Catalog No. : ABC8750C

Description:  PEDESTAL CONNECTOR

UPC: 75114206341

Aluminum Pedestal Connector, 1/0 - 750 kcmil, Aluminum and Copper, Eight Conductor
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated to Accept Aluinum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Mounting

Pedestal

Classifications

Brand Name

Homac

Dimensions

Wire Size

1/0 to 750 kcmil

Documents/Support Tools

SDS

Click here